How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | C: | 11.38 in |
| BE1: | 0.5 in | LQ1: | 7.77 in |
| BF: | 0.53 | D: | 4.44 |
| G: | 2.5 | AJ: | 7.25 |
| AD: | 7.53 | T: | 1.75 |
| F: | 5 | AK: | 8.5 |
| BD: | 9 | RQ: | 7.24 in |
| V: | 2.75 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| AE1: | 0.63 | I: | 6.1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.392 | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Output RPM: | 35 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

