Grove Gear HMQ242-50-1-1.750-56C-L1
Part #:HMQ242-50-1-1.750-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | AK: | 4.5 |
| AD: | 7.53 | I: | 6.1 in |
| B: | 10.25 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| D: | 4.44 | G: | 2.5 |
| BE: | 0.38 in | LQ: | 6.45 in |
| AJ: | 5.88 | AG: | 8.5 |
| C: | 11.38 in | BD: | 5.88 |
| AE2: | 0.34 | F: | 5 |
| T: | 1.75 | AE1: | 0.63 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.392 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Model Code: | HMQ242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

