How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | I: | 6.1 in |
| B: | 10.25 | AG: | 8.5 |
| F: | 5 | T: | 1.875 |
| D: | 4.44 | AE1: | 0.63 |
| AK: | 4.5 | AD: | 7.53 |
| AE2: | 0.34 | BE: | 0.38 in |
| C: | 11.38 in | G: | 2.5 |
| BF: | 0.41 | V: | 2.75 in |
| RQ: | 6.04 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 3.392 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output RPM: | 35 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Bore Code: | 30 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

