How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | I: | 6.1 in |
| AE2: | 0.34 | AE1: | 0.63 |
| RQ: | 6.04 in | BF: | 0.41 |
| B: | 10.25 | BD: | 5.88 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| T: | 1.875 | AK: | 4.5 |
| D: | 4.44 | AJ: | 5.88 |
| BE: | 0.38 in | AD: | 7.53 |
| LQ: | 6.45 in | AG: | 8.5 |
| V: | 2.75 in | F: | 5 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.875 in |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Bore Code: | 30 | Ratio: | 50:1 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.392 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Model Code: | HMQ242 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

