Grove Gear HMQ242-50-1-1.875-180TC-L4
Part #:HMQ242-50-1-1.875-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | AG: | 8.5 |
| AJ: | 7.25 | G: | 2.5 |
| I: | 6.1 in | F: | 5 |
| RQ: | 6.68 in | BD: | 9 |
| D: | 4.44 | C: | 11.38 in |
| AK: | 8.5 | T: | 1.875 |
| LQ1: | 7.21 in | AD: | 7.53 |
| BE1: | 0.5 in | AE1: | 0.63 |
| V: | 2.75 in | B: | 10.25 |
Technical Specifications
| Bore Code: | 30 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.392 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

