How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AK: | 8.5 |
| AE2: | 0.34 | LQ1: | 7.21 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 4.44 | AD: | 7.53 |
| C: | 11.38 in | F: | 5 |
| BF: | 0.53 | BD: | 9 |
| B: | 10.25 | I: | 6.1 in |
| AG: | 8.5 | G: | 2.5 |
| AE1: | 0.63 | RQ: | 6.68 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Ratio: | 50:1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.875 in | Bore Code: | 30 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 3.392 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

