How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AK: | 8.5 |
| B: | 10.25 | AE1: | 0.63 |
| BF: | 0.53 | F: | 5 |
| C: | 11.38 in | BD: | 9 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | LQ1: | 7.21 in |
| I: | 6.1 in | AE2: | 0.34 |
| AD: | 7.53 | AJ: | 7.25 |
| V: | 2.75 in | AG: | 8.5 |
| BE1: | 0.5 in | D: | 4.44 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Model Code: | HMQ242 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 30 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 3.392 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

