How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AJ: | 7.25 |
| AE2: | 0.34 | LQ1: | 7.77 in |
| G: | 2.5 | AD: | 7.53 |
| T: | 1.875 | D: | 4.44 |
| I: | 6.1 in | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| RQ: | 7.24 in | V: | 2.75 in |
| BD: | 9 | C: | 11.38 in |
| B: | 10.25 | AG: | 8.5 |
Technical Specifications
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 35 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ242 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.392 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

