Grove Gear HMQ242-50-1-1.875-56C-L1
Part #:HMQ242-50-1-1.875-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| AE1: | 0.63 | I: | 6.1 in |
| RQ: | 6.04 in | D: | 4.44 |
| AJ: | 5.88 | B: | 10.25 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| G: | 2.5 | C: | 11.38 in |
| AG: | 8.5 | V: | 2.75 in |
| AD: | 7.53 | T: | 1.875 |
| BD: | 5.88 | F: | 5 |
| AE2: | 0.34 | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.392 | Output RPM: | 35 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | HMQ242 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Bore Code: | 30 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

