Grove Gear HMQ242-50-1-1.875-56C-L2
Part #:HMQ242-50-1-1.875-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | BD: | 5.88 |
| AE1: | 0.63 | D: | 4.44 |
| F: | 5 | V: | 2.75 in |
| BE: | 0.38 in | AE2: | 0.34 |
| B: | 10.25 | LQ: | 6.45 in |
| BF: | 0.41 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| G: | 2.5 | T: | 1.875 |
| AD: | 7.53 | AJ: | 5.88 |
| I: | 6.1 in | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Model Code: | HMQ242 |
| Motor Frame Size: | 56C | Bore Code: | 30 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.875 in | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 3.392 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

