Grove Gear HMQ242-50-1-1.938-140TC-L4
Part #:HMQ242-50-1-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AE1: | 0.63 | RQ: | 6.04 in |
| LQ: | 6.45 in | BE: | 0.38 in |
| F: | 5 | AK: | 4.5 |
| AE2: | 0.34 | BD: | 5.88 |
| AD: | 7.53 | AJ: | 5.88 |
| D: | 4.44 | T: | 1.938 |
| V: | 2.75 in | C: | 11.38 in |
| B: | 10.25 | G: | 2.5 |
| AG: | 8.5 | BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 31 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.392 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2533 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Output RPM: | 35 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

