Grove Gear HMQ242-50-1-1.938-140TC-L9
Part #:HMQ242-50-1-1.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | B: | 10.25 |
| G: | 2.5 | D: | 4.44 |
| AK: | 4.5 | C: | 11.38 in |
| V: | 2.75 in | F: | 5 |
| BF: | 0.41 | AG: | 8.5 |
| AE2: | 0.34 | RQ: | 6.04 in |
| AD: | 7.53 | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| AE1: | 0.63 | I: | 6.1 in |
Technical Specifications
| Model Code: | HMQ242 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 3.392 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

