Grove Gear HMQ242-50-1-1.938-180TC-L4
Part #:HMQ242-50-1-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BD: | 9 |
| AG: | 8.5 | AK: | 8.5 |
| RQ: | 6.68 in | BE1: | 0.5 in |
| G: | 2.5 | B: | 10.25 |
| BF: | 0.53 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| AE2: | 0.34 | T: | 1.938 |
| C: | 11.38 in | AJ: | 7.25 |
| D: | 4.44 | AE1: | 0.63 |
| AD: | 7.53 | LQ1: | 7.21 in |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 31 |
| Assembly: | HMQ-1 | Ratio Range: | 50:1 |
| Motor Frame Size: | 180TC | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.392 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ242 |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

