How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AG: | 8.5 |
| AJ: | 7.25 | AD: | 7.53 |
| BF: | 0.53 | D: | 4.44 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | T: | 1.938 |
| C: | 11.38 in | AE2: | 0.34 |
| I: | 6.1 in | F: | 5 |
| BE1: | 0.5 in | G: | 2.5 |
| BD: | 9 | V: | 2.75 in |
| LQ1: | 7.21 in | B: | 10.25 |
Technical Specifications
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Bore Code: | 31 | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 3.392 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

