How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | BE1: | 0.5 in |
| BD: | 9 | T: | 1.938 |
| AE2: | 0.34 | RQ: | 6.68 in |
| BF: | 0.53 | D: | 4.44 |
| C: | 11.38 in | G: | 2.5 |
| AD: | 7.53 | I: | 6.1 in |
| AK: | 8.5 | AE1: | 0.63 |
| AG: | 8.5 | LQ1: | 7.21 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| B: | 10.25 | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 3.392 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

