How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | D: | 4.44 |
| C: | 11.38 in | T: | 1.938 |
| LQ1: | 7.21 in | BD: | 9 |
| G: | 2.5 | F: | 5 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
| RQ: | 6.68 in | B: | 10.25 |
| AE2: | 0.34 | AE1: | 0.63 |
| AK: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.392 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | HMQ242 | Bore Code: | 31 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

