How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | AK: | 8.5 |
| BE1: | 0.5 in | F: | 5 |
| AJ: | 7.25 | AE1: | 0.63 |
| V: | 2.75 in | G: | 2.5 |
| I: | 6.1 in | B: | 10.25 |
| D: | 4.44 | RQ: | 7.24 in |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BD: | 9 |
| T: | 1.938 | C: | 11.38 in |
| AE2: | 0.34 | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.392 | Center Distance (in): | 4.25 |
| Output RPM: | 35 | Thrust Rating - output shaft: | 2533 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

