How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.75 in |
| G: | 2.5 | AG: | 8.5 |
| T: | 1.938 | RQ: | 7.24 in |
| C: | 11.38 in | D: | 4.44 |
| F: | 5 | I: | 6.1 in |
| LQ1: | 7.77 in | AE2: | 0.34 |
| AJ: | 7.25 | AD: | 7.53 |
| AE1: | 0.63 | BF: | 0.53 |
| AK: | 8.5 | B: | 10.25 |
| Center Distance (in): | 4.25 in | BD: | 9 |
Technical Specifications
| Assembly: | HMQ-1 | Ratio: | 50:1 |
| Motor Frame Size: | 250TC | Bore Code: | 31 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 3.392 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

