Grove Gear HMQ242-50-1-1.938-56C-L9
Part #:HMQ242-50-1-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | T: | 1.938 |
| AJ: | 5.88 | B: | 10.25 |
| G: | 2.5 | AE1: | 0.63 |
| AD: | 7.53 | F: | 5 |
| LQ: | 6.45 in | RQ: | 6.04 in |
| I: | 6.1 in | BF: | 0.41 |
| AK: | 4.5 | D: | 4.44 |
| BD: | 5.88 | AE2: | 0.34 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | V: | 2.75 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 50:1 |
| Output RPM: | 35 | Model Code: | HMQ242 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.392 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

