Grove Gear HMQ242-50-1-2.000-140TC-L2
Part #:HMQ242-50-1-2.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | T: | 2 |
| AG: | 8.5 | AE1: | 0.63 |
| D: | 4.44 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.34 | AK: | 4.5 |
| C: | 11.38 in | BF: | 0.41 |
| F: | 5 | AD: | 7.53 |
| B: | 10.25 | RQ: | 6.04 in |
| V: | 2.75 in | BE: | 0.38 in |
Technical Specifications
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.392 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

