Grove Gear HMQ242-50-1-2.000-180TC-L3
Part #:HMQ242-50-1-2.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | V: | 2.75 in |
| G: | 2.5 | B: | 10.25 |
| I: | 6.1 in | LQ1: | 7.21 in |
| BE1: | 0.5 in | AE2: | 0.34 |
| BD: | 9 | T: | 2 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | AE1: | 0.63 |
| BF: | 0.53 | AD: | 7.53 |
| AJ: | 7.25 | F: | 5 |
| D: | 4.44 | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.392 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output RPM: | 35 | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

