Grove Gear HMQ242-50-1-2.000-180TC-L4
Part #:HMQ242-50-1-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | F: | 5 |
| BF: | 0.53 | AE2: | 0.34 |
| BE1: | 0.5 in | AE1: | 0.63 |
| AK: | 8.5 | T: | 2 |
| C: | 11.38 in | AJ: | 7.25 |
| LQ1: | 7.21 in | G: | 2.5 |
| AD: | 7.53 | I: | 6.1 in |
| D: | 4.44 | RQ: | 6.68 in |
| B: | 10.25 | BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2533 | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 3.392 | Ratio: | 50:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

