Grove Gear HMQ242-50-1-2.000-180TC-L9
Part #:HMQ242-50-1-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AE2: | 0.34 |
| BF: | 0.53 | I: | 6.1 in |
| G: | 2.5 | BD: | 9 |
| BE1: | 0.5 in | C: | 11.38 in |
| AJ: | 7.25 | AK: | 8.5 |
| F: | 5 | AG: | 8.5 |
| RQ: | 6.68 in | T: | 2 |
| LQ1: | 7.21 in | V: | 2.75 in |
| AD: | 7.53 | D: | 4.44 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.392 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ242 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

