Grove Gear HMQ242-50-1-2.000-210TC
Part #:HMQ242-50-1-2.000-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | G: | 2.5 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| C: | 11.38 in | AK: | 8.5 |
| F: | 5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| V: | 2.75 in | I: | 6.1 in |
| T: | 2 | AD: | 7.53 |
| BD: | 9 | AE1: | 0.63 |
| AE2: | 0.34 | BE1: | 0.5 in |
| AG: | 8.5 | D: | 4.44 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.392 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output RPM: | 35 | Motor Frame Size: | 210TC |
| Ratio: | 50:1 | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

