Grove Gear HMQ242-50-1-2.000-210TC-L1
Part #:HMQ242-50-1-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AE2: | 0.34 |
| AK: | 8.5 | I: | 6.1 in |
| AE1: | 0.63 | V: | 2.75 in |
| D: | 4.44 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | T: | 2 |
| B: | 10.25 | RQ: | 6.68 in |
| F: | 5 | BD: | 9 |
| BF: | 0.53 | AG: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 2.5 | C: | 11.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 3.392 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Model Code: | HMQ242 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 50:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

