Grove Gear HMQ242-50-1-2.000-210TC-L2
Part #:HMQ242-50-1-2.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | F: | 5 |
| LQ1: | 7.21 in | C: | 11.38 in |
| BE1: | 0.5 in | B: | 10.25 |
| AG: | 8.5 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| T: | 2 | AK: | 8.5 |
| G: | 2.5 | AE2: | 0.34 |
| RQ: | 6.68 in | AJ: | 7.25 |
| D: | 4.44 | AD: | 7.53 |
| V: | 2.75 in | AE1: | 0.63 |
Technical Specifications
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.392 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

