Grove Gear HMQ242-50-1-2.000-210TC-L3
Part #:HMQ242-50-1-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 8.5 |
| D: | 4.44 | BD: | 9 |
| AE2: | 0.34 | T: | 2 |
| B: | 10.25 | BE1: | 0.5 in |
| V: | 2.75 in | C: | 11.38 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| RQ: | 6.68 in | F: | 5 |
| G: | 2.5 | AD: | 7.53 |
| AE1: | 0.63 | AJ: | 7.25 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.392 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Bore Code: | 32 |
| Product Type: | Right Angle | Model Code: | HMQ242 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.375 | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

