How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | LQ1: | 7.77 in |
| AG: | 8.5 | T: | 2 |
| BD: | 9 | AE1: | 0.63 |
| RQ: | 7.24 in | AK: | 8.5 |
| F: | 5 | C: | 11.38 in |
| B: | 10.25 | AE2: | 0.34 |
| AJ: | 7.25 | I: | 6.1 in |
| G: | 2.5 | V: | 2.75 in |
| BF: | 0.53 | AD: | 7.53 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 35 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Model Code: | HMQ242 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.392 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

