Grove Gear HMQ242-50-1-2.188-140TC-L1
Part #:HMQ242-50-1-2.188-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | BE: | 0.38 in |
| BF: | 0.41 | T: | 2.188 |
| AD: | 7.53 | B: | 10.25 |
| F: | 5 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 11.38 in | G: | 2.5 |
| D: | 4.44 | LQ: | 6.45 in |
| V: | 2.75 in | I: | 6.1 in |
| AE2: | 0.34 | RQ: | 6.04 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ242 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Input Bore (C Face): | 0.875 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 3.392 |
| Bore Code: | 35 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

