Grove Gear HMQ242-50-1-2.188-140TC-L2
Part #:HMQ242-50-1-2.188-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AE1: | 0.63 |
| AE2: | 0.34 | F: | 5 |
| C: | 11.38 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AD: | 7.53 | AK: | 4.5 |
| V: | 2.75 in | AJ: | 5.88 |
| D: | 4.44 | BF: | 0.41 |
| B: | 10.25 | BE: | 0.38 in |
| G: | 2.5 | LQ: | 6.45 in |
| RQ: | 6.04 in | BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.392 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Model Code: | HMQ242 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Service Factor: | 1 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

