Grove Gear HMQ242-50-1-2.188-140TC-L3
Part #:HMQ242-50-1-2.188-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AG: | 8.5 | C: | 11.38 in |
| RQ: | 6.04 in | LQ: | 6.45 in |
| AJ: | 5.88 | G: | 2.5 |
| BD: | 5.88 | AD: | 7.53 |
| V: | 2.75 in | T: | 2.188 |
| BE: | 0.38 in | AE1: | 0.63 |
| B: | 10.25 | AK: | 4.5 |
| F: | 5 | AE2: | 0.34 |
| I: | 6.1 in | D: | 4.44 |
Technical Specifications
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2533 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3.392 |
| Output Diameter (in): | 2.188 in | Assembly: | HMQ-1 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

