Grove Gear HMQ242-50-1-2.188-140TC-L4
Part #:HMQ242-50-1-2.188-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AD: | 7.53 |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | AE1: | 0.63 |
| B: | 10.25 | F: | 5 |
| AK: | 4.5 | T: | 2.188 |
| I: | 6.1 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | RQ: | 6.04 in |
| AE2: | 0.34 | D: | 4.44 |
| V: | 2.75 in | C: | 11.38 in |
| AJ: | 5.88 | LQ: | 6.45 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.188 in |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 3.392 |
| Bore Code: | 35 | Model Code: | HMQ242 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

