Grove Gear HMQ242-50-1-2.188-140TC-L9
Part #:HMQ242-50-1-2.188-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | RQ: | 6.04 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| I: | 6.1 in | AG: | 8.5 |
| V: | 2.75 in | AD: | 7.53 |
| F: | 5 | AJ: | 5.88 |
| T: | 2.188 | D: | 4.44 |
| AE1: | 0.63 | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.34 |
| G: | 2.5 | C: | 11.38 in |
| BD: | 5.88 | B: | 10.25 |
Technical Specifications
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.392 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2533 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

