Grove Gear HMQ242-50-1-2.188-180TC-L1
Part #:HMQ242-50-1-2.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | V: | 2.75 in |
| I: | 6.1 in | AJ: | 7.25 |
| AD: | 7.53 | B: | 10.25 |
| BF: | 0.53 | LQ1: | 7.21 in |
| D: | 4.44 | G: | 2.5 |
| T: | 2.188 | RQ: | 6.68 in |
| AK: | 8.5 | AG: | 8.5 |
| F: | 5 | C: | 11.38 in |
| AE1: | 0.63 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.392 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Ratio Range: | 50:1 |
| Bore Code: | 35 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.125 |
| Output RPM: | 35 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

