Grove Gear HMQ242-50-1-2.188-180TC-L9
Part #:HMQ242-50-1-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | I: | 6.1 in |
| RQ: | 6.68 in | LQ1: | 7.21 in |
| B: | 10.25 | AK: | 8.5 |
| AJ: | 7.25 | T: | 2.188 |
| G: | 2.5 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AG: | 8.5 | C: | 11.38 in |
| D: | 4.44 | BF: | 0.53 |
| AE2: | 0.34 | F: | 5 |
| V: | 2.75 in | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.392 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Output RPM: | 35 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

