Grove Gear HMQ242-50-1-2.188-210TC-L4
Part #:HMQ242-50-1-2.188-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AG: | 8.5 |
| F: | 5 | I: | 6.1 in |
| BE1: | 0.5 in | V: | 2.75 in |
| AK: | 8.5 | AE2: | 0.34 |
| T: | 2.188 | RQ: | 6.68 in |
| BD: | 9 | AD: | 7.53 |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | AE1: | 0.63 |
| LQ1: | 7.21 in | B: | 10.25 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 3.392 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Gear Type: | Worm |
| Output RPM: | 35 | Assembly: | HMQ-1 |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

