Grove Gear HMQ242-50-1-2.188-56C-L3
Part #:HMQ242-50-1-2.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| F: | 5 | G: | 2.5 |
| LQ: | 6.45 in | AK: | 4.5 |
| I: | 6.1 in | AE1: | 0.63 |
| AE2: | 0.34 | V: | 2.75 in |
| D: | 4.44 | T: | 2.188 |
| AG: | 8.5 | C: | 11.38 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 5.88 | AD: | 7.53 |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 50:1 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.392 | Bore Code: | 35 |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

