Grove Gear HMQ242-50-1-2.188-56C-L9
Part #:HMQ242-50-1-2.188-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AJ: | 5.88 |
| BF: | 0.41 | T: | 2.188 |
| V: | 2.75 in | AE1: | 0.63 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| RQ: | 6.04 in | AK: | 4.5 |
| LQ: | 6.45 in | AD: | 7.53 |
| C: | 11.38 in | AG: | 8.5 |
| F: | 5 | BE: | 0.38 in |
| I: | 6.1 in | B: | 10.25 |
| AE2: | 0.34 | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.392 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output Key: | 1/2 X 3.38 | Ratio: | 50:1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2533 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

