Grove Gear HMQ242-50-2-1.438-140TC-L9
Part #:HMQ242-50-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AD: | 7.53 |
| F: | 5 | AE1: | 0.63 |
| I: | 6.1 in | RQ: | 6.04 in |
| T: | 1.438 | AG: | 8.5 |
| C: | 11.38 in | BF: | 0.41 |
| V: | 2.75 in | D: | 4.44 |
| BE: | 0.38 in | LQ: | 6.45 in |
| AE2: | 0.34 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AJ: | 5.88 | B: | 10.25 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 3.392 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

