Grove Gear HMQ242-50-2-1.438-180TC-L1
Part #:HMQ242-50-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | G: | 2.5 |
| T: | 1.438 | AE2: | 0.34 |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 4.25 in | F: | 5 |
| LQ1: | 7.21 in | D: | 4.44 |
| AD: | 7.53 | V: | 2.75 in |
| AG: | 8.5 | BE1: | 0.5 in |
| AK: | 8.5 | RQ: | 6.68 in |
| AE1: | 0.63 | AJ: | 7.25 |
| C: | 11.38 in | B: | 10.25 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 35 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.392 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 50:1 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Bore Code: | 23 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

