Grove Gear HMQ242-50-2-1.438-210TC-L1
Part #:HMQ242-50-2-1.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| C: | 11.38 in | T: | 1.438 |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 2.5 | RQ: | 6.68 in |
| AE1: | 0.63 | AD: | 7.53 |
| I: | 6.1 in | F: | 5 |
| BD: | 9 | AG: | 8.5 |
| V: | 2.75 in | B: | 10.25 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Model Code: | HMQ242 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 3.392 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

