Grove Gear HMQ242-50-2-1.438-210TC-L2
Part #:HMQ242-50-2-1.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AK: | 8.5 |
| RQ: | 6.68 in | C: | 11.38 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| LQ1: | 7.21 in | B: | 10.25 |
| D: | 4.44 | I: | 6.1 in |
| AD: | 7.53 | AG: | 8.5 |
| AE2: | 0.34 | BD: | 9 |
| G: | 2.5 | V: | 2.75 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE1: | 0.63 | T: | 1.438 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Output RPM: | 35 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Assembly: | HMQ-2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.392 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

