Grove Gear HMQ242-50-2-1.438-210TC-L3
Part #:HMQ242-50-2-1.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AE2: | 0.34 | F: | 5 |
| AD: | 7.53 | AG: | 8.5 |
| RQ: | 6.68 in | I: | 6.1 in |
| LQ1: | 7.21 in | AK: | 8.5 |
| BD: | 9 | C: | 11.38 in |
| AE1: | 0.63 | D: | 4.44 |
| G: | 2.5 | T: | 1.438 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 23 | Model Code: | HMQ242 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.392 | Output RPM: | 35 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 50:1 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

