How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | F: | 5 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| B: | 10.25 | I: | 6.1 in |
| AG: | 8.5 | BF: | 0.53 |
| AE2: | 0.34 | G: | 2.5 |
| T: | 1.438 | AJ: | 7.25 |
| AE1: | 0.63 | V: | 2.75 in |
| D: | 4.44 | AK: | 8.5 |
| RQ: | 7.24 in | BE1: | 0.5 in |
| LQ1: | 7.77 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.392 | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 2533 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

