Grove Gear HMQ242-50-2-1.438-56C-L2
Part #:HMQ242-50-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AE1: | 0.63 |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.34 | AG: | 8.5 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| G: | 2.5 | T: | 1.438 |
| F: | 5 | BF: | 0.41 |
| C: | 11.38 in | RQ: | 6.04 in |
| AD: | 7.53 | V: | 2.75 in |
| LQ: | 6.45 in | I: | 6.1 in |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.392 | Thrust Rating - output shaft: | 2533 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Model Code: | HMQ242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

