Grove Gear HMQ242-50-2-1.500-180TC
Part #:HMQ242-50-2-1.500-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BD: | 9 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| F: | 5 | AE2: | 0.34 |
| B: | 10.25 | G: | 2.5 |
| AK: | 8.5 | AD: | 7.53 |
| T: | 1.5 | LQ1: | 7.21 in |
| C: | 11.38 in | D: | 4.44 |
| AJ: | 7.25 | AG: | 8.5 |
| AE1: | 0.63 | BF: | 0.53 |
| I: | 6.1 in | RQ: | 6.68 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.392 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Ratio: | 50:1 |
| Bore Code: | 24 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

