Grove Gear HMQ242-50-2-1.500-180TC-L3
Part #:HMQ242-50-2-1.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | D: | 4.44 |
| AK: | 8.5 | I: | 6.1 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | B: | 10.25 |
| AE2: | 0.34 | RQ: | 6.68 in |
| LQ1: | 7.21 in | V: | 2.75 in |
| BF: | 0.53 | T: | 1.5 |
| C: | 11.38 in | G: | 2.5 |
| AJ: | 7.25 | AE1: | 0.63 |
| BD: | 9 | AD: | 7.53 |
Technical Specifications
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.5 in |
| Output RPM: | 35 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 3.392 | Bore Code: | 24 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

