How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | BD: | 9 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 6.1 in | LQ1: | 7.77 in |
| AD: | 7.53 | T: | 1.5 |
| RQ: | 7.24 in | C: | 11.38 in |
| G: | 2.5 | B: | 10.25 |
| AE1: | 0.63 | F: | 5 |
| AE2: | 0.34 | AK: | 8.5 |
| BF: | 0.53 | AG: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.392 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2533 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Motor Frame Size: | 250TC |
| Model Code: | HMQ242 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

