How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | AJ: | 7.25 |
| AE2: | 0.34 | F: | 5 |
| BF: | 0.53 | B: | 10.25 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AG: | 8.5 |
| T: | 1.5 | G: | 2.5 |
| BE1: | 0.5 in | AE1: | 0.63 |
| D: | 4.44 | BD: | 9 |
| I: | 6.1 in | C: | 11.38 in |
| RQ: | 7.24 in | V: | 2.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Model Code: | HMQ242 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 3.392 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

