How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | BF: | 0.41 |
| BD: | 5.88 | AD: | 7.53 |
| AE1: | 0.63 | T: | 1.625 |
| B: | 10.25 | F: | 5 |
| BE: | 0.38 in | AE2: | 0.34 |
| V: | 2.75 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AK: | 4.5 | G: | 2.5 |
| AG: | 8.5 | AJ: | 5.88 |
| LQ: | 6.45 in | I: | 6.1 in |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 3.392 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output RPM: | 35 |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Assembly: | HMQ-2 | Ratio: | 50:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

